21.13.1.11 delete_active_probe
(Ask a Question)Description
This Tcl command deletes either all or the selected active probes.
Note:
You cannot delete an individual probe from the Probe Bus.
delete_active_probe -deviceName "device name" -all | -name {probe name}
Arguments
Parameter | Type | Description |
---|---|---|
deviceName | string | Specify device name. This parameter is optional if only one device is available in the current configuration. |
all | None | Deletes all active probe names. |
name | string | Deletes the selected probe names. |
Return Type | Description |
---|---|
None | None |
Error Codes
Error Code | Description |
---|---|
None | Parameter 'name' has illegal value. |
Supported Families
PolarFire |
PolarFire SoC |
SmartFusion 2 |
IGLOO 2 |
RTG4 |
Example
This example deletes all active probe names.
delete_active_probe -all
This example deletes the selected "out[5]:out[5]:Q" and "my_grp1.out[1]:out[1]:Q" active probe names;
delete_active_probe -name out[5]:out[5]:Q \ -name my_grp1.out[1]:out[1]:Q
This example deletes the group, bus and their members.
delete_active_probe -name my_grp1 \ -name my_busT
See Also
select_active_probe
create_probe_group