21.13.1.32 open_project
(Ask a Question)Description
This Tcl command opens an existing SmartDebug project (*.dprj).
open_project -project {relative or absolute path and name of the project file}
Arguments
Parameter | Type | Description |
---|---|---|
project | string | Specify relative or absolute path to the *.dprj file. This parameter is mandatory. |
Return Type | Description |
---|---|
None | None |
Error Codes
Error Code | Description |
---|---|
None | Required parameter 'project' is missing. |
None | Parameter 'param_name' is not defined. Valid command formatting is 'open_project -project "file"' |
Supported Families
PolarFire |
SmartFusion 2 |
IGLOO 2 |
RTG4 |
Example
This command opens the 'SDPrj.dprj' project from the SDProject directory:
open_project -project {./SDProject/SDPrj.dprj}
See Also
new_project