21.13.1.73 ungroup
(Ask a Question)Description
This Tcl command disassociates the probes as a group.
ungroup -name {group name}
Arguments
Parameter | Type | Description |
---|---|---|
name | string | Specifies name of the group. |
Return Type | Description |
---|---|
None | None |
Error Codes
Error Code | Description |
---|---|
None | None |
Supported Families
PolarFire |
PolarFire SoC |
SmartFusion 2 |
IGLOO 2 |
RTG4 |
Example
Ungroup 'my_group' probe groups:
ungroup –name "my_group"
See Also
create_probe_group
add_to_probe_group