21.8.67 set_system_jitter

Description

Sets the system jitter and overrides the automatically computed value.

set_system_jitter <system_jitter>
Important: This constraint is not supported as a Tcl command. Enter it as part of a timing constraint (.sdc) file.

Arguments

ParameterTypeDescription
system_jitterfloating pointSpecifies the system jitter value in nanoseconds. This value must be greater than zero.