21.3.35 export_design_summary

Description

This Tcl command exports an HTML file containing information about your root SmartDesign in your project. The HTML report provides information on:
  • Generated Files
  • I/Os
  • Hardware Instances
  • Firmware
  • Memory Map
export_design_summary -file {absolute or relative path and name of HTML file}

Arguments

ParameterTypeDescription
filestringSpecifies the absolute or relative path and name of file where you wish to export the HTML file. It is mandatory.

Error Codes

Error CodeDescription
NoneRequired parameter 'file' is missing.

Supported Families

Supported Families
PolarFire®
RTG4™
SmartFusion® 2
IGLOO® 2

Example

The following example exports an HTML to specified file which contains information about your root SmartDesign.

export_design_summary -file {D:/Designs/test/sd1.html}