21.3.2 add_library

Description

This Tcl command adds a VHDL library to your project. To add a library, right-click the design module name in the Design Hierarchy select and Add VHDL Library from the context menu.

add_library -library "library name"

Arguments

ParameterTypeDescription
librarystringSpecifies the name of your new library.

Error Codes

Error Code

Description

None

Required parameter 'library' is missing.

None

Parameter 'param_name' is not defined. Valid command formatting is 'add_library -library "library name."

Supported Families

Supported Families

PolarFire®
RTG4™
SmartFusion® 2
IGLOO® 2

Example

Create a new library with 'my_lib' name in your project.

add_library -library my_lib

See Also