21.3.74 remove_library

Description

This Tcl command removes a VHDL library from your project. To remove library, right-click the design module name in the Design Hierarchy and select Remove VHDL Library from the context menu.

remove_library -library name

Arguments

ParameterTypeDescription
librarystringSpecifies the name of the library you wish to remove.

Error Codes

Error Code

Description

None

Required parameter 'library' is missing.

None

Parameter 'param_name' is not defined. Valid command formatting is 'remove_library -library "library name"'.

Supported Families

Supported Families
PolarFire®
RTG4™
SmartFusion® 2
IGLOO® 2

Example

Remove a library with the "my_lib" name from your project.

remove_library –library "my_lib"

See Also