21.3.23 create_smartdesign

Description

This Tcl command creates a SmartDesign to your project. To create design, click the Create SmartDesign tool name from Design Flow.

create_smartdesign -sd_name "smartdesign_component_name"

Arguments

ParameterTypeDescription
sd_namestringSpecifies the name of the SmartDesign component to be created. It is mandatory.

Error Codes

Error Code

Description

None

Cannot create SmartDesign ' smartdesign_component_name' because it violates HDL naming rules. Please specify a different name.

None

Required parameter 'sd_name' is missing.

None

Parameter 'component' is missing or has invalid value.

None

Parameter 'param_name' is not defined. Valid command formatting is 'create_smartdesign -sd_name "sd_name"'.

Supported Families

Supported Families
PolarFire®
RTG4™
SmartFusion® 2
IGLOO® 2

Example

Creates new design component with "top" name.

create_smartdesign -sd_name {top}