21.3.12 check_ndc_constraints

Description

This Tcl command checks NDC (Compile Netlist Constraint) constraints files associated with the Synthesis tool. NDC constraints are used to optimize the post-synthesis netlist with the Libero SoC Compile engine and have the *.ndc file extension.

check_ndc_constraints -tool {synthesis}

Arguments

ParameterTypeDescription
toolstringThe valid value is synthesis.

Error Codes

Error Code

Description

None

Parameter 'param_name' is not defined. Valid command formatting is 'check_ndc_constraints -tool "synthesis | designer | physynth | timing | compilenetlist | pnr"'.

Supported Families

Supported Families
PolarFire®
RTG4™
SmartFusion® 2
IGLOO® 2

Example

The following Tcl command checks NDC constraints files associated with the Synthesis tool.

check_ndc_constraints -tool {synthesis}

See Also