21.3.10 check_fdc_constraints

Description

This Tcl command checks FDC (Synplify Netlist Constraint) constraints files associated with the Synthesis tool. FDC constraints are used to optimize the HDL design using Synopsys SynplifyPro Synthesis engine and have the *.fdc extension.

check_fdc_constraints -tool {synthesis}

Arguments

ParameterTypeDescription
toolstringThe valid value is synthesis only.

Error Codes

Error Code

Description

None

Parameter 'param_name' is not defined. Valid command formatting is 'check_fdc_constraints -tool "synthesis | designer | physynth | timing | compilenetlist | pnr"'.

Supported Families

Supported Families
PolarFire®
RTG4™
SmartFusion® 2
IGLOO® 2

Example

The following command checks FDC constraints files associated with the Synthesis tool.

check_fdc_constraints -tool {synthesis}

See Also