21.3.50 force_update_design_flow

Description

This Tcl command is for validating the invalidated tool states of Synthesize/Compile and Place and Route Design Flow steps to Pass state from OOD (Out of Date) state

force_update_design_flow

Arguments

ParameterTypeDescription
NoneNoneNone
Return TypeDescription
NoneNone

Error Codes

Error CodeDescription
NoneParameter 'param_name' is not defined. Valid command formatting is 'force_update_design_flow'.

Supported Families

Supported Families
PolarFire®
PolarFire SoC
RTG4™
SmartFusion® 2
IGLOO® 2

Example

This example validating the invalidated tool states of Synthesize/Compile and Place and Route Design Flow steps.

force_update_design_flow