21.3.91 set_option

Description

This Tcl command sets your synthesis and FPGA Hardware Breakpoint Auto Instantiation options on a module. Default values are used if parameters are omitted.

set_option [-synth "TRUE | FALSE" ] [-fhb "TRUE | FALSE" ] \
          [-module "module_name"]

Arguments

ParameterTypeDescription
synthbooleanEnables/Disables Libero synthesis tool for root design in your project. Default is 1. Possible values are:
  • TRUE | true | 1 - Enables synthesis tool for your design. Default value.
  • FALSE | false | 0 - Disables synthesis tool for your design.
fhbboolean
  • TRUE | true | 1 - Enables FPGA Hardware Breakpoint Auto Instantiation. Default value.
  • FALSE | false | 0 - Disable FPGA Hardware Breakpoint Auto Instantiation.
modulestringIdentifies the module on which you will run synthesis. Default is {<root_design_name>::work}.

Error Codes

Error CodeDescription
NoneProject Manager does not support PLACE, you cannot activate it in the flow.

None

Cannot find module named "top".

None

Parameter 'module' has illegal value.

None

synth: Invalid argument value: 'value' (expecting TRUE, 1, true, FALSE, 0 or false).

Nonefhb:Invalid argument value: ' ' (expecting TRUE, 1, true, FALSE, 0 or false).
NoneParameter 'module' has illegal value.

None

Parameter 'param_name' is not defined. Valid command formatting is 'set_option [-synth "TRUE | FALSE"] [-fhb "TRUE | FALSE"] [-module "module"]

Supported Families

Supported Families
PolarFire®
RTG4™
SmartFusion® 2
IGLOO® 2

Example

The following command sets synthesis option on the module top.vhd.

set_option -synth "TRUE" -module "top"