1.2.2.1.1.1.8 Advertising type
C
#define BLE_GAP_ADV_TYPE_ADV_IND 0x00 #define BLE_GAP_ADV_TYPE_ADV_DIRECT_IND 0x01 #define BLE_GAP_ADV_TYPE_ADV_SCAN_IND 0x02 #define BLE_GAP_ADV_TYPE_ADV_NONCONN_IND 0x03 #define BLE_GAP_ADV_TYPE_ADV_DIRECT_IND_LOW 0x04
Description
The definition of advertising types.
Macro Definition
| Macro | Description |
|---|---|
| BLE_GAP_ADV_TYPE_ADV_IND | Connectable undirected advertising (ADV_IND) (default). |
| BLE_GAP_ADV_TYPE_ADV_DIRECT_IND | Connectable high duty cycle directed advertising (ADV_DIRECT_IND, high duty cycle). |
| BLE_GAP_ADV_TYPE_ADV_SCAN_IND | Scannable undirected advertising (ADV_SCAN_IND). |
| BLE_GAP_ADV_TYPE_ADV_NONCONN_IND | Non connectable undirected advertising (ADV_NONCONN_IND). |
| BLE_GAP_ADV_TYPE_ADV_DIRECT_IND_LOW | Connectable low duty cycle directed advertising (ADV_DIRECT_IND, low duty cycle). |