1.2.2.1.1.1.64 Type of Constant Tone Extension
C
#define BLE_GAP_CTE_TYPE_AOA 0x00 #define BLE_GAP_CTE_TYPE_AOD_WITH_1US 0x01 #define BLE_GAP_CTE_TYPE_AOD_WITH_2US 0x02 #define BLE_GAP_CTE_TYPE_NO 0x03
Description
The definition of CTE type.
Macro Definition
| Macro | Description |
|---|---|
| BLE_GAP_CTE_TYPE_AOA | AoA Constant Tone Extension. |
| BLE_GAP_CTE_TYPE_AOD_WITH_1US | AoD Constant Tone Extension with 1 us slots. |
| BLE_GAP_CTE_TYPE_AOD_WITH_2US | AoD Constant Tone Extension with 2 us slots. |
| BLE_GAP_CTE_TYPE_NO | No Constant Tone Extension. |