1.2.2.1.1.1.27 Maximum connection handle
C
#define BLE_GAP_MAX_CONN_HANDLE 0xEFF
Description
The definition of maximum allowed GAP connection handle.
Macro Definition
| Macro | Description |
|---|---|
| BLE_GAP_MAX_CONN_HANDLE | Maximum BLE GAP connection handle. |
#define BLE_GAP_MAX_CONN_HANDLE 0xEFF
The definition of maximum allowed GAP connection handle.
| Macro | Description |
|---|---|
| BLE_GAP_MAX_CONN_HANDLE | Maximum BLE GAP connection handle. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.