1.2.2.1.1.1.31 Maximum extended advertising fragment data length
C
#define BLE_GAP_EXT_ADV_FRAGMENT_MAX_LENGTH 0xE5
Description
The definition of maximum extended advertising fragment data length.
Macro Definition
| Macro | Description |
|---|---|
| BLE_GAP_EXT_ADV_FRAGMENT_MAX_LENGTH | Maximum length of extended advertising fragment data in bytes. |