1.2.2.1.1.1.35 Maximum periodic advertising fragment data length
C
#define BLE_GAP_PERIODIC_ADV_FRAGMENT_MAX_LENGTH 0xF7
Description
The definition of maximum periodic advertising fragment data length.
Macro Definition
| Macro | Description |
|---|---|
| BLE_GAP_PERIODIC_ADV_FRAGMENT_MAX_LENGTH | Maximum length of periodic advertising fragment data in bytes. |