1.2.2.1.1.1.17 Event type for extended advertising report
C
#define BLE_GAP_EXT_ADV_REPORT_EVT_TYPE_CONNECTABLE (1 << 0) #define BLE_GAP_EXT_ADV_REPORT_EVT_TYPE_SCANNABLE (1 << 1) #define BLE_GAP_EXT_ADV_REPORT_EVT_TYPE_DIRECTED (1 << 2) #define BLE_GAP_EXT_ADV_REPORT_EVT_TYPE_SCAN_RSP (1 << 3) #define BLE_GAP_EXT_ADV_REPORT_EVT_TYPE_LEGACY (1 << 4)
Description
The definition of rxtended advertising report event type.
Macro Definition
| Macro | Description |
|---|---|
| BLE_GAP_EXT_ADV_REPORT_EVT_TYPE_CONNECTABLE | Connectable advertising. |
| BLE_GAP_EXT_ADV_REPORT_EVT_TYPE_SCANNABLE | Scannable advertising. |
| BLE_GAP_EXT_ADV_REPORT_EVT_TYPE_DIRECTED | Directed advertising. |
| BLE_GAP_EXT_ADV_REPORT_EVT_TYPE_SCAN_RSP | Scan Response. |
| BLE_GAP_EXT_ADV_REPORT_EVT_TYPE_LEGACY | Legacy advertising PDUs used. |