1.2.2.1.1.1.16 Event properties of advertising report
C
#define BLE_GAP_EXT_ADV_EVT_PROP_CONNECTABLE_ADV (1 << 0) #define BLE_GAP_EXT_ADV_EVT_PROP_SCANNABLE_ADV (1 << 1) #define BLE_GAP_EXT_ADV_EVT_PROP_DIRECTED_ADV (1 << 2) #define BLE_GAP_EXT_ADV_EVT_PROP_HIGH_DUTY_DIRECTED_CONN_ADV (1 << 3) #define BLE_GAP_EXT_ADV_EVT_PROP_LEGACY_ADV (1 << 4) #define BLE_GAP_EXT_ADV_EVT_PROP_OMIT_ADDRESS (1 << 5) #define BLE_GAP_EXT_ADV_EVT_PROP_TX_POWER (1 << 6) #define BLE_GAP_EXT_ADV_EVT_PROP_ALL (BLE_GAP_EXT_ADV_EVT_PROP_CONNECTABLE_ADV \ |BLE_GAP_EXT_ADV_EVT_PROP_SCANNABLE_ADV \ |BLE_GAP_EXT_ADV_EVT_PROP_DIRECTED_ADV \ |BLE_GAP_EXT_ADV_EVT_PROP_HIGH_DUTY_DIRECTED_CONN_ADV \ |BLE_GAP_EXT_ADV_EVT_PROP_LEGACY_ADV \ |BLE_GAP_EXT_ADV_EVT_PROP_OMIT_ADDRESS \ |BLE_GAP_EXT_ADV_EVT_PROP_TX_POWER)
Description
The definition of extended advertising event properties.
Macro Definition
| Macro | Description |
|---|---|
| BLE_GAP_EXT_ADV_EVT_PROP_CONNECTABLE_ADV | Connectable advertising. |
| BLE_GAP_EXT_ADV_EVT_PROP_SCANNABLE_ADV | Scannable advertising. |
| BLE_GAP_EXT_ADV_EVT_PROP_DIRECTED_ADV | Directed advertising. |
| BLE_GAP_EXT_ADV_EVT_PROP_HIGH_DUTY_DIRECTED_CONN_ADV | High Duty Cycle Directed Connectable advertising (<= 3.75 ms Advertising Interval). |
| BLE_GAP_EXT_ADV_EVT_PROP_LEGACY_ADV | Use legacy advertising PDUs. |
| BLE_GAP_EXT_ADV_EVT_PROP_OMIT_ADDRESS | Omit advertiser's address from all PDUs ("anonymous advertising"). |
| BLE_GAP_EXT_ADV_EVT_PROP_TX_POWER | Include TxPower in the extended header of the advertising PDU. |
| BLE_GAP_EXT_ADV_EVT_PROP_ALL | All properties. |