1.2.2.1.1.1.36 Maximum resolving list number
C
#define BLE_GAP_MAX_RESOLV_NUM 0x08
Description
The definition of maximum number of resolving list.
Macro Definition
| Macro | Description |
|---|---|
| BLE_GAP_MAX_RESOLV_NUM | Maximum number of resolving list. |
#define BLE_GAP_MAX_RESOLV_NUM 0x08
The definition of maximum number of resolving list.
| Macro | Description |
|---|---|
| BLE_GAP_MAX_RESOLV_NUM | Maximum number of resolving list. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.