1.2.2.1.1.1.52 Scan filter duplicate option
C
#define BLE_GAP_SCAN_FD_DISABLE 0x00 #define BLE_GAP_SCAN_FD_ENABLE 0x01 #define BLE_GAP_SCAN_FD_ENABLE_RESET 0x02
Description
The definition of filter duplicate setting for scanning.
Macro Definition
| Macro | Description |
|---|---|
| BLE_GAP_SCAN_FD_DISABLE | Duplicate filtering disabled. |
| BLE_GAP_SCAN_FD_ENABLE | Duplicate filtering enabled. |
| BLE_GAP_SCAN_FD_ENABLE_RESET | Duplicate filtering enabled. Valid only for BLE_GAP_ExtScanningEnable_T. |