1.2.2.1.1.1.60 Synchronization timeout
C
#define BLE_GAP_SYNC_TIMEOUT_MIN 0x000A #define BLE_GAP_SYNC_TIMEOUT_MAX 0x4000
Description
Synchronization timeout for the periodic advertising train.
Macro Definition
| Macro | Description |
|---|---|
| BLE_GAP_SYNC_TIMEOUT_MIN | The minimum synchronization timeout value. |
| BLE_GAP_SYNC_TIMEOUT_MAX | The maximum synchronization timeout value. |