1.2.2.1.1.1.47 Privacy mode
C
#define BLE_GAP_PRIVACY_MODE_NETWORK 0x00 #define BLE_GAP_PRIVACY_MODE_DEVICE 0x01 #define BLE_GAP_PRIVACY_MODE_OFF 0xFF
Description
The definition of privacy mode.
Macro Definition
| Macro | Description |
|---|---|
| BLE_GAP_PRIVACY_MODE_NETWORK | Use Network Privacy Mode. |
| BLE_GAP_PRIVACY_MODE_DEVICE | Use Device Privacy Mode. |
| BLE_GAP_PRIVACY_MODE_OFF | Privacy Mode is disabled. |