1.2.2.1.1.1.28 Maximum connection number
C
#define BLE_GAP_MAX_LINK_NBR 0x06
Description
The definition of maximum allowed link number of GAP connections.
Macro Definition
| Macro | Description |
|---|---|
| BLE_GAP_MAX_LINK_NBR | Maximum allowed BLE GAP connections. |
#define BLE_GAP_MAX_LINK_NBR 0x06
The definition of maximum allowed link number of GAP connections.
| Macro | Description |
|---|---|
| BLE_GAP_MAX_LINK_NBR | Maximum allowed BLE GAP connections. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.