1.2.2.1.1.1.24 Initiator filter policy
C
#define BLE_GAP_INIT_FP_FILTER_ACCEPT_LIST_NOT_USED 0x00 #define BLE_GAP_INIT_FP_FILTER_ACCEPT_LIST_USED 0x01
Description
The definition of initiator filter policy.
Macro Definition
| Macro | Description |
|---|---|
| BLE_GAP_INIT_FP_FILTER_ACCEPT_LIST_NOT_USED | Default setting. filter accept list is not used to determine which advertiser to connect to. |
| BLE_GAP_INIT_FP_FILTER_ACCEPT_LIST_USED | filter accept list is used to determine which advertiser to connect to. Peer address shall be ignored. |