44.4.1.17 USB SOF Threshold Register
| Name: | USOF |
| Offset: | 0x42B0 |
| Reset: | 0x0 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CNT[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – CNT[7:0] SOF Threshold Value bits
| Value | Description |
|---|---|
| 0100 1010 | 64-byte packet |
| 0010 1010 | 32-byte packet |
| 0001 1010 | 16-byte packet |
| 0001 0010 | 8-byte packet |