44.4.1.14 USB Frame Number Low Register

Name: UFRML
Offset: 0x4280
Reset: 0x0
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 FRML[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – FRML[7:0] 11-bit Frame Number Lower bits

The register bits are updated with the current frame number whenever a SOF TOKEN is received.