44.4.1.5 USB Power Control Register

Name: UPWRC
Offset: 0x4080
Reset: 0x0
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 UACTPND  USLPGRDUSBBUSY USUSPENDUSBPWR 
Access HSR/WR/WR/WR/K 
Reset 00000 

Bit 7 – UACTPND USB Activity Pending bit

ValueDescription
1 USB bus activity has been detected; but an interrupt is pending, it has not been generated yet
0 An interrupt is not pending

Bit 4 – USLPGRD USB Sleep Entry Guard bit

ValueDescription
1 Sleep entry is blocked if USB bus activity is detected or if a notification is pending
0 USB OTG module does not block Sleep entry

Bit 3 – USBBUSY USB OTG module Busy bit

Note: When USBPWR = 0 and USBBUSY = 1, status from all other registers is invalid and writes to all USB OTG module registers produce undefined results.
ValueDescription
1 USB OTG module is active or disabled, but not ready to be enabled
0 USB OTG module is not active and is ready to be enabled

Bit 1 – USUSPEND USB Suspend Mode bit

ValueDescription
1

USB OTG module is placed in Suspend mode

(The 48 MHz USB clock is gated off. The transceiver is placed in a low-power state.)

0 USB OTG module operates normally

Bit 0 – USBPWR USB Operation Enable bit

Write a ‘1’ to this bit to clear the interrupt.

ValueDescription
1 USB OTG module is turned on
0 USB OTG module is disabled. Outputs held inactive, device pins not used by USB, analog features are shut down to reduce power consumption.