44.4.1.19 USB BDT Page 3 Register

Name: UBDTP3
Offset: 0x42D0
Reset: 0x0
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 BDTPTRU[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – BDTPTRU[31:24] BDT Base Address Upper bits

This 8-bit value provides address bits 31 through 24 of the BDT base address, which defines the BDT’s starting location in the system memory.

The 32-bit BDT base address is 512 byte aligned.