44.4.1.18 USB BDT Page 2 Register

Name: UBDTP2
Offset: 0x42C0
Reset: 0x0
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 BDTPTRH[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – BDTPTRH[23:16] BDT Base Address High bits

This 8-bit value provides address bits 23 through 16 of the BDT base address, which defines the BDT’s starting location in the system memory.

The 32-bit BDT base address is 512 byte aligned.