44.4.1.12 USB Address Register

Name: UADDR
Offset: 0x4260
Reset: 0x0
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 LSPDENDEVADDR[6:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 7 – LSPDEN Low-Speed Enable Indicator bit

ValueDescription
1 Next token command to be executed at low-speed
0 Next token command to be executed at full-speed

Bits 6:0 – DEVADDR[6:0] 7-bit USB Device Address bits