44.4.1.1 USB OTG Interrupt Status Register

Name: UOTGIR
Offset: 0x4040
Reset: 0x0
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 IDIFT1MSECIFLSTATEIFACTVIFSESVDIFSESENDIF VBUSVDIF 
Access R/KR/KR/KR/KR/KR/KR/K 
Reset 0000000 

Bit 7 – IDIF ID State Change Indicator bit

Write a ‘1’ to this bit to clear the interrupt.

ValueDescription
1 Change in ID state detected
0 No change in ID state detected

Bit 6 – T1MSECIF 1 Millisecond Timer bit

Write a ‘1’ to this bit to clear the interrupt.

ValueDescription
1 1 millisecond timer has expired
0 1 millisecond timer has not expired

Bit 5 – LSTATEIF Line State Stable Indicator bit

Write a ‘1’ to this bit to clear the interrupt.

ValueDescription
1 USB line state is stable for 1 ms, but different from last time
0 USB line state is not stable for 1 ms

Bit 4 – ACTVIF Bus Activity Indicator bit

Write a ‘1’ to this bit to clear the interrupt.

ValueDescription
1

Activity on the D+, D-, ID or VBUS pins has caused the device to wake-up

0 Activity is not detected

Bit 3 – SESVDIF Session Valid Change Indicator bit

Write a ‘1’ to this bit to clear the interrupt.

ValueDescription
1

VBUS voltage has dropped below the session end level

0

VBUS voltage has not dropped below the session end level

Bit 2 – SESENDIF  B-Device VBUS Change Indicator bit

Write a ‘1’ to this bit to clear the interrupt.

ValueDescription
1 A change on the session end input was detected
0 No change on the session end input was detected

Bit 0 – VBUSVDIF  A-Device VBUS Change Indicator bit

Write a ‘1’ to this bit to clear the interrupt.

ValueDescription
1 A change on the session end input was detected
0 No change on the session end input was detected