44.4.1.7 USB Interrupt Enable Register

Note:
  1. For an interrupt to propagate to the USBIF bit (IFS1<25>), the UERRIE bit (U1IE<1>) must be set.
Name: UIE
Offset: 0x4210
Reset: 0x0
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 STALLIEATTACHIERESUMEIEIDLEIETRNIESOFIEUERRIEURSTIE/DETACHIE 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 7 – STALLIE STALL Handshake Interrupt Enable bit

ValueDescription
1 STALL interrupt is enabled
0 STALL interrupt is disabled

Bit 6 – ATTACHIE ATTACH Interrupt Enable bit

ValueDescription
1 ATTACH interrupt is enabled
0 ATTACH interrupt is disabled

Bit 5 – RESUMEIE RESUME Interrupt Enable bit

ValueDescription
1 RESUME interrupt is enabled
0 RESUME interrupt is disabled

Bit 4 – IDLEIE Idle Detect Interrupt Enable bit

ValueDescription
1 Idle interrupt is enabled
0 Idle interrupt is disabled

Bit 3 – TRNIE Token Processing Complete Interrupt Enable bit

ValueDescription
1 TRNIF interrupt is enabled
0 TRNIF interrupt is disabled

Bit 2 – SOFIE SOF Token Interrupt Enable bit

ValueDescription
1 SOFIF interrupt is enabled
0 SOFIF interrupt is disabled

Bit 1 – UERRIE USB Error Interrupt Enable bit

ValueDescription
1 SOFIF interrupt is enabled
0 SOFIF interrupt is disabled

Bit 0 – URSTIE/DETACHIE  URSTIE: USB Reset Interrupt Enable bit (Device mode) DETACHIE: USB Detach Interrupt Enable bit (Host mode)

ValueDescription
1

URSTIE: URSTIF interrupt is enabled

DETACHIE: DATTCHIF interrupt is enabled

0

URSTIE: URSTIF interrupt is disabled

DETACHIE: DATTCHIF interrupt is disabled