44.4.1.9 USB Error Interrupt Enable Register

Note:
  1. For an interrupt to propagate USBIF bit (IFS1<25>), the UERRIE bit (U1IE<1>) must be set.
Name: UEIE
Offset: 0x4230
Reset: 0x0
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 BTSEEBMXEEDMAEEBTOEEDFN8EECRC16EECRC5EE/EOFEEPIDEE 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 7 – BTSEE Bit Stuff Error Interrupt Enable bit

ValueDescription
1 BTSEF interrupt is enabled
0 BTSEF interrupt is disabled

Bit 6 – BMXEE Bus Matrix Error Interrupt Enable bit

ValueDescription
1 BMXEF interrupt is enabled
0 BMXEF interrupt is disabled

Bit 5 – DMAEE DMA Error Interrupt Enable bit

ValueDescription
1 DMAEF interrupt is enabled
0 DMAEF interrupt is disabled

Bit 4 – BTOEE Bus Turnaround Time-Out Error Interrupt Enable bit

ValueDescription
1 BTOEF interrupt is enabled
0 BTOEF interrupt is disabled

Bit 3 – DFN8EE Data Field Size Error Interrupt Enable bit

ValueDescription
1 DFN8EF interrupt is enabled
0 DFN8EF interrupt is disabled

Bit 2 – CRC16EE CRC16 Failure Interrupt Enable bit

ValueDescription
1 CRC16EF interrupt is enabled
0 CRC16EF interrupt is disabled

Bit 1 – CRC5EE/EOFEE  CRC5EE: CRC5 Host Error Interrupt Enable bit (Device mode)(3) EOFEE: EOF Error Interrupt Enable bit (Host mode)

ValueDescription
1 CRC5EE: CRC5EF interrupt is enabled

EOFEE: EOF interrupt is enabled

0 CRC5EE: CRC5EF interrupt is disabled

EOFEE: EOF interrupt is disabled

Bit 0 – PIDEE PID Check Failure Interrupt Enable bit

ValueDescription
1 PIDEF interrupt is enabled
0 PIDEF interrupt is disabled