44.4.1.16 USB Token Register

Name: UTOK
Offset: 0x42A0
Reset: 0x0
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 PID[3:0]EP[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:4 – PID[3:0] Token Type Indicator bits

Note: All other values are reserved and must not be used.
ValueDescription
0001 OUT (TX) token type transaction
1001 IN (RX) token type transaction
1101 SETUP (TX) token type transaction

Bits 3:0 – EP[3:0] Token Command Endpoint Address bits

The four bit value must specify a valid endpoint.