44.4.1.13 USB BDT Register

Name: UBDTP1
Offset: 0x4270
Reset: 0x0
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 BDTPTRL[15:9]  
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 7:1 – BDTPTRL[15:9] BDT Base Address Low bits

This 7-bit value provides address bits 15 through 9 of the BDT base address, which defines the BDT’s starting location in the system memory.

The 32-bit BDT base address is 512 byte aligned.