38.7.44 USBHS Host Pipe n Configuration Register (High-speed Bulk-out or High-speed Control Pipe)

This configuration is relevant only if PTYPE = 0x0 or 0x2 in ”Host Pipe n Configuration Register”.

Name: USBHS_HSTPIPCFGn (HSBOHSCP)
Offset: 0x0500 + n*0x04 [n=0..9]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 BINTERVAL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
    PINGENPEPNUM[3:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 15141312111098 
   PTYPE[1:0] AUTOSWPTOKEN[1:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
  PSIZE[2:0]PBK[1:0]ALLOC  
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 31:24 – BINTERVAL[7:0] bInterval Parameter for the Bulk-Out/Ping Transaction

This field contains the Ping/Bulk-out period.

  • If BINTERVAL > 0 and PINGEN = 1, one PING token is sent every bInterval microframe until it is ACKed by the peripheral
  • If BINTERVAL = 0 and PINGEN = 1, multiple consecutive PING tokens are sent in the same microframe until they are ACKed
  • If BINTERVAL > 0 and PINGEN = 0, one OUT token is sent every bInterval microframe until it is ACKed by the peripheral
  • If BINTERVAL = 0 and PINGEN = 0, multiple consecutive OUT tokens are sent in the same microframe until they are ACKed

This value must be in the range from 0 to 255.

Bit 20 – PINGEN Ping Enable

This bit is relevant for High-speed Bulk-out transaction only (including the control data stage and the control status stage).

This bit is cleared upon sending a USB reset.

ValueDescription
0

Disables the ping protocol.

1

Enables the ping mechanism according to the USB 2.0 Standard.

Bits 19:16 – PEPNUM[3:0] Pipe Endpoint Number

This field contains the number of the endpoint targeted by the pipe. This value is from 0 to 10.

This field is cleared upon sending a USB reset.

Bits 13:12 – PTYPE[1:0] Pipe Type

This field contains the pipe type.

This field is cleared upon sending a USB reset.

ValueNameDescription
0 CTRL

Control

1 -

Reserved

2 BLK

Bulk

3 -

Reserved

Bit 10 – AUTOSW Automatic Switch

This bit is cleared upon sending a USB reset.

ValueDescription
0

The automatic bank switching is disabled.

1

The automatic bank switching is enabled.

Bits 9:8 – PTOKEN[1:0] Pipe Token

This field contains the pipe token.

ValueNameDescription
0 SETUP

SETUP

1 IN

IN

2 OUT

OUT

3 -

Reserved

Bits 6:4 – PSIZE[2:0] Pipe Size

This field contains the size of each pipe bank.

This field is cleared upon sending a USB reset.

ValueNameDescription
0 8_BYTE

8 bytes

1 16_BYTE

16 bytes

2 32_BYTE

32 bytes

3 64_BYTE

64 bytes

4 128_BYTE

128 bytes

5 256_BYTE

256 bytes

6 512_BYTE

512 bytes

7 1024_BYTE

1024 bytes

Bits 3:2 – PBK[1:0] Pipe Banks

This field contains the number of banks for the pipe.

For control pipes, a single-bank pipe (0b00) should be selected.

This field is cleared upon sending a USB reset.

ValueNameDescription
0 1_BANK

Single-bank pipe

1 2_BANK

Double-bank pipe

2 3_BANK

Triple-bank pipe

3 -

Reserved

Bit 1 – ALLOC Pipe Memory Allocate

This bit is cleared when a USB Reset is requested.

Refer to ”DPRAM Management” for more details.

ValueDescription
0

Frees the pipe memory.

1

Allocates the pipe memory.