38.7.26 USBHS Device Endpoint Interrupt Enable n Register (Isochronous Endpoints)

This register view is relevant only if EPTYPE = 0x1 in ”Device Endpoint n Configuration Register”.

For additional information, see ”Device Endpoint n Mask Register (Isochronous Endpoints)”.

This register always reads as zero.

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Clears the corresponding bit in USBHS_DEVEPTIMRn.

Name: USBHS_DEVEPTIERn (ISOENPT)
Offset: 0x01F0 + n*0x04 [n=0..9]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
      RSTDTS EPDISHDMAS 
Access R/WR/W 
Reset 00 
Bit 15141312111098 
  FIFOCONSKILLBKSNBUSYBKES ERRORTRANSESDATAXESMDATAES 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
 SHORTPACKETESCRCERRESOVERFESHBISOFLUSHESHBISOINERRESUNDERFESRXOUTESTXINES 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 18 – RSTDTS Reset Data Toggle Enable

Bit 16 – EPDISHDMAS Endpoint Interrupts Disable HDMA Request Enable

Bit 14 – FIFOCONS FIFO Control

Bit 13 – KILLBKS Kill IN Bank

Bit 12 – NBUSYBKES Number of Busy Banks Interrupt Enable

Bit 10 – ERRORTRANSES Transaction Error Interrupt Enable

Bit 9 – DATAXES DataX Interrupt Enable

Bit 8 – MDATAES MData Interrupt Enable

Bit 7 – SHORTPACKETES Short Packet Interrupt Enable

Bit 6 – CRCERRES CRC Error Interrupt Enable

Bit 5 – OVERFES Overflow Interrupt Enable

Bit 4 – HBISOFLUSHES High Bandwidth Isochronous IN Flush Interrupt Enable

Bit 3 – HBISOINERRES High Bandwidth Isochronous IN Error Interrupt Enable

Bit 2 – UNDERFES Underflow Interrupt Enable

Bit 1 – RXOUTES Received OUT Data Interrupt Enable

Bit 0 – TXINES Transmitted IN Data Interrupt Enable