38.7.52 USBHS Host Pipe n Set Register (Interrupt Pipes)

This register view is relevant only if PTYPE = 0x3 in ”Host Pipe n Configuration Register”.

For additional information, see ”Host Pipe n Status Register (Interrupt Pipes)”.

This register always reads as zero.

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Sets the corresponding bit in USBHS_HSTPIPISRn, which may be useful for test or debug purposes.

Name: USBHS_HSTPIPIFRn (INTPIPES)
Offset: 0x0590 + n*0x04 [n=0..9]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
    NBUSYBKS     
Access R/W 
Reset 0 
Bit 76543210 
 SHORTPACKETISRXSTALLDISOVERFISNAKEDISPERRISUNDERFISTXOUTISRXINIS 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 12 – NBUSYBKS Number of Busy Banks Set

Bit 7 – SHORTPACKETIS Short Packet Interrupt Set

Bit 6 – RXSTALLDIS Received STALLed Interrupt Set

Bit 5 – OVERFIS Overflow Interrupt Set

Bit 4 – NAKEDIS NAKed Interrupt Set

Bit 3 – PERRIS Pipe Error Interrupt Set

Bit 2 – UNDERFIS Underflow Interrupt Set

Bit 1 – TXOUTIS Transmitted OUT Data Interrupt Set

Bit 0 – RXINIS Received IN Data Interrupt Set