38.7.55 USBHS Host Pipe n Mask Register (Interrupt Pipes)
This register view is relevant only if PTYPE = 0x3 in ”Host Pipe n Configuration Register”.
| Name: | USBHS_HSTPIPIMRn (INTPIPES) |
| Offset: | 0x05C0 + n*0x04 [n=0..9] |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| RSTDT | PFREEZE | PDISHDMA | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| FIFOCON | NBUSYBKE | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SHORTPACKETIE | RXSTALLDE | OVERFIE | NAKEDE | PERRE | UNDERFIE | TXOUTE | RXINE | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 18 – RSTDT Reset Data Toggle
| Value | Description |
|---|---|
| 0 | 0: No reset of the Data Toggle is ongoing. |
| 1 | Set when USBHS_HSTPIPIER.RSTDTS = 1. This resets the Data Toggle to its initial value for the current pipe. |
Bit 17 – PFREEZE Pipe Freeze
This freezes the pipe request generation.
| Value | Description |
|---|---|
| 0 | Cleared when USBHS_HSTPIPIDR.PFREEZEC = 1. This enables the pipe request generation. |
| 1 | Set when one of the following conditions is met:
|
Bit 16 – PDISHDMA Pipe Interrupts Disable HDMA Request Enable
See the USBHS_DEVEPTIMR.EPDISHDMA bit description.
Bit 14 – FIFOCON FIFO Control
- For OUT and SETUP pipes:
Value Description 0 Cleared when USBHS_HSTPIPIDR.FIFOCONC = 1. This sends the FIFO data and switches the bank. 1 Set when the current bank is free, at the same time as USBHS_HSTPIPISR.TXOUTI or TXSTPI. - For IN pipes:
Value Description 0 Cleared when USBHS_HSTPIPIDR.FIFOCONC = 1. This frees the current bank and switches to the next bank. 1 Set when a new IN message is stored in the current bank, at the same time as USBHS_HSTPIPISR.RXINI.
Bit 12 – NBUSYBKE Number of Busy Banks Interrupt Enable
| Value | Description |
|---|---|
| 0 | Cleared when USBHS_HSTPIPIDR.NBUSYBKEC = 1. This disables the Transmitted IN Data interrupt (USBHS_HSTPIPIMR.NBUSYBKE). |
| 1 | Set when USBHS_HSTPIPIER.NBUSYBKES = 1. This enables the Transmitted IN Data interrupt (USBHS_HSTPIPIMR.NBUSYBKE). |
Bit 7 – SHORTPACKETIE Short Packet Interrupt Enable
If this bit is set for non-control OUT pipes, a short packet transmission is guaranteed upon ending a DMA transfer, thus signaling an end of transfer, provided that the End of DMA Buffer Output Enable (USBHS_HSTDMACONTROL.END_B_EN) bit and the Automatic Switch (USBHS_HSTPIPCFG.AUTOSW) bit = 1.
| Value | Description |
|---|---|
| 0 | Cleared when USBHS_HSTPIPIDR.SHORTPACKETEC = 1. This disables the Transmitted IN Data interrupt (USBHS_HSTPIPIMR.SHORTPACKETE). |
| 1 | Set when USBHS_HSTPIPIER.SHORTPACKETIES = 1. This enables the Transmitted IN Data interrupt (USBHS_HSTPIPIMR.SHORTPACKETIE). |
Bit 6 – RXSTALLDE Received STALLed Interrupt Enable
| Value | Description |
|---|---|
| 0 | Cleared when USBHS_HSTPIPIDR.RXSTALLDEC = 1. This disables the Transmitted IN Data interrupt (USBHS_HSTPIPIMR.RXSTALLDE). |
| 1 | Set when USBHS_HSTPIPIER.RXSTALLDES= 1. This enables the Transmitted IN Data interrupt (USBHS_HSTPIPIMR.RXSTALLDE). |
Bit 5 – OVERFIE Overflow Interrupt Enable
| Value | Description |
|---|---|
| 0 | Cleared when USBHS_HSTPIPIDR.OVERFIEC = 1. This disables the Transmitted IN Data interrupt (USBHS_HSTPIPIMR.OVERFIE). |
| 1 | Set when USBHS_HSTPIPIER.OVERFIES = 1. This enables the Transmitted IN Data interrupt (USBHS_HSTPIPIMR.OVERFIE). |
Bit 4 – NAKEDE NAKed Interrupt Enable
| Value | Description |
|---|---|
| 0 | Cleared when USBHS_HSTPIPIDR.NAKEDEC = 1. This disables the Transmitted IN Data interrupt (USBHS_HSTPIPIMR.NAKEDE). |
| 1 | Set when USBHS_HSTPIPIER.NAKEDES = 1. This enables the Transmitted IN Data interrupt (USBHS_HSTPIPIMR.NAKEDE). |
Bit 3 – PERRE Pipe Error Interrupt Enable
| Value | Description |
|---|---|
| 0 | Cleared when USBHS_HSTPIPIDR.PERREC = 1. This disables the Transmitted IN Data interrupt (USBHS_HSTPIPIMR.PERRE). |
| 1 | Set when USBHS_HSTPIPIER.PERRES = 1. This enables the Transmitted IN Data interrupt (USBHS_HSTPIPIMR.PERRE). |
Bit 2 – UNDERFIE Underflow Interrupt Enable
| Value | Description |
|---|---|
| 0 | Cleared when USBHS_HSTPIPIDR.UNDERFIEC= 1. This disables the Transmitted IN Data interrupt (USBHS_HSTPIPIMR.UNDERFIE). |
| 1 | Set when USBHS_HSTPIPIER.UNDERFIES = 1. This enables the Transmitted IN Data interrupt (USBHS_HSTPIPIMR.UNDERFIE). |
Bit 1 – TXOUTE Transmitted OUT Data Interrupt Enable
| Value | Description |
|---|---|
| 0 | Cleared when USBHS_HSTPIPIDR.TXOUTEC = 1. This disables the Transmitted IN Data interrupt (USBHS_HSTPIPIMR.TXOUTE). |
| 1 | Set when USBHS_HSTPIPIER.TXOUTES = 1. This enables the Transmitted IN Data interrupt (USBHS_HSTPIPIMR.TXOUTE). |
Bit 0 – RXINE Received IN Data Interrupt Enable
| Value | Description |
|---|---|
| 0 | Cleared when USBHS_HSTPIPIDR.RXINEC = 1. This disables the Transmitted IN Data interrupt (USBHS_HSTPIPIMR.RXINE). |
| 1 | Set when USBHS_HSTPIPIER.RXINES= 1. This enables the Transmitted IN Data interrupt (USBHS_HSTPIPIMR.RXINE). |