38.7.33 USBHS Host Global Interrupt Clear
Register
This register always reads as zero.
The following configuration values are valid for all listed bit names of this register:
0: No effect.
1: Clears the corresponding bit in USBHS_HSTISR.
Name:
USBHS_HSTICR
Offset:
0x0408
Reset:
-
Property:
Write-only
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
Access
Reset
Bit
7
6
5
4
3
2
1
0
HWUPIC
HSOFIC
RXRSMIC
RSMEDIC
RSTIC
DDISCIC
DCONNIC
Access
W
W
W
W
W
W
W
Reset
–
–
–
–
–
–
–
Bit 6 – HWUPIC Host Wakeup Interrupt Clear
Bit 5 – HSOFIC Host Start of Frame Interrupt Clear
Bit 4 – RXRSMIC Upstream Resume Received Interrupt Clear
Bit 3 – RSMEDIC Downstream Resume Sent Interrupt Clear
Bit 2 – RSTIC USB Reset Sent Interrupt Clear
Bit 1 – DDISCIC Device Disconnection Interrupt Clear
Bit 0 – DCONNIC Device Connection Interrupt Clear
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.