38.7.25 USBHS Device Endpoint Interrupt Enable n Register (Control, Bulk, Interrupt Endpoints)

This register view is relevant only if EPTYPE = 0x0, 0x2, or 0x3 in Device Endpoint n Configuration Register.

For additional information, see Device Endpoint n Mask Register (Control, Bulk, Interrupt Endpoints).

This register always reads as zero.

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Sets the corresponding bit in USBHS_DEVEPTIMRn.

Name: USBHS_DEVEPTIERn
Offset: 0x01F0 + n*0x04 [n=0..9]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     STALLRQSRSTDTSNYETDISSEPDISHDMAS 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
  FIFOCONSKILLBKSNBUSYBKES     
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
 SHORTPACKETESSTALLEDESOVERFESNAKINESNAKOUTESRXSTPESRXOUTESTXINES 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 19 – STALLRQS STALL Request Enable

Bit 18 – RSTDTS Reset Data Toggle Enable

Bit 17 – NYETDISS NYET Token Disable Enable

Bit 16 – EPDISHDMAS Endpoint Interrupts Disable HDMA Request Enable

Bit 14 – FIFOCONS FIFO Control

Bit 13 – KILLBKS Kill IN Bank

Bit 12 – NBUSYBKES Number of Busy Banks Interrupt Enable

Bit 7 – SHORTPACKETES Short Packet Interrupt Enable

Bit 6 – STALLEDES STALLed Interrupt Enable

Bit 5 – OVERFES Overflow Interrupt Enable

Bit 4 – NAKINES NAKed IN Interrupt Enable

Bit 3 – NAKOUTES NAKed OUT Interrupt Enable

Bit 2 – RXSTPES Received SETUP Interrupt Enable

Bit 1 – RXOUTES Received OUT Data Interrupt Enable

Bit 0 – TXINES Transmitted IN Data Interrupt Enable