38.7.49 USBHS Host Pipe n Clear Register (Interrupt Pipes)

This register view is relevant only if PTYPE = 0x3 in ”Host Pipe n Configuration Register”.

For additional information, see ”Host Pipe n Status Register (Interrupt Pipes)”.

This register always reads as zero.

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Clears the corresponding bit in USBHS_HSTPIPISRn.

Name: USBHS_HSTPIPICRn (INTPIPES)
Offset: 0x0560 + n*0x04 [n=0..9]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 SHORTPACKETICRXSTALLDICOVERFICNAKEDIC UNDERFICTXOUTICRXINIC 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 7 – SHORTPACKETIC Short Packet Interrupt Clear

Bit 6 – RXSTALLDIC Received STALLed Interrupt Clear

Bit 5 – OVERFIC Overflow Interrupt Clear

Bit 4 – NAKEDIC NAKed Interrupt Clear

Bit 2 – UNDERFIC Underflow Interrupt Clear

Bit 1 – TXOUTIC Transmitted OUT Data Interrupt Clear

Bit 0 – RXINIC Received IN Data Interrupt Clear