38.7.63 USBHS Host Pipe n IN Request Register
| Name: | USBHS_HSTPIPINRQn |
| Offset: | 0x0650 + n*0x04 [n=0..9] |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| INMODE | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| INRQ[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 8 – INMODE IN Request Mode
| Value | Description |
|---|---|
| 0 | Performs a pre-defined number of IN requests. This number is the INRQ field. |
| 1 | Enables the USBHS to perform infinite IN requests when the pipe is not frozen. |
Bits 7:0 – INRQ[7:0] IN Request Number before Freeze
This field contains the number of IN transactions before the USBHS freezes the pipe. The USBHS performs (INRQ+1) IN requests before freezing the pipe. This counter is automatically decreased by 1 each time an IN request has been successfully performed.
This register has no effect when INMODE = 1.