38.7.7 USBHS Device Global Interrupt Clear Register

This register always reads as zero.

The following configuration values are valid for all listed bit names of this register:

ValueDescription
0No effect.
1Clears the corresponding bit in USBHS_DEVISR.
Name: USBHS_DEVICR
Offset: 0x0008
Reset: -
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  UPRSMCEORSMCWAKEUPCEORSTCSOFCMSOFCSUSPC 
Access WWWWWWW 
Reset  

Bit 6 – UPRSMC Upstream Resume Interrupt Clear

Bit 5 – EORSMC End of Resume Interrupt Clear

Bit 4 – WAKEUPC Wakeup Interrupt Clear

Bit 3 – EORSTC End of Reset Interrupt Clear

Bit 2 – SOFC Start of Frame Interrupt Clear

Bit 1 – MSOFC Micro Start of Frame Interrupt Clear

Bit 0 – SUSPC Suspend Interrupt Clear