38.7.24 USBHS Device Endpoint Interrupt Disable n Register (Isochronous Endpoints)

This register view is relevant only if EPTYPE = 0x1 in ”Device Endpoint n Configuration Register”.

For additional information, see ”Device Endpoint n Mask Register (Isochronous Endpoints)”.

This register always reads as zero.

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Clears the corresponding bit in USBHS_DEVEPTIMRn.

Name: USBHS_DEVEPTIDRn (ISOENPT)
Offset: 0x0220 + n*0x04 [n=0..9]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
        EPDISHDMAC 
Access R/W 
Reset 0 
Bit 15141312111098 
  FIFOCONC NBUSYBKEC ERRORTRANSECDATAXECMDATEC 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
 SHORTPACKETECCRCERRECOVERFECHBISOFLUSHECHBISOINERRECUNDERFECRXOUTECTXINEC 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 16 – EPDISHDMAC Endpoint Interrupts Disable HDMA Request Clear

Bit 14 – FIFOCONC FIFO Control Clear

Bit 12 – NBUSYBKEC Number of Busy Banks Interrupt Clear

Bit 10 – ERRORTRANSEC Transaction Error Interrupt Clear

Bit 9 – DATAXEC DataX Interrupt Clear

Bit 8 – MDATEC MData Interrupt Clear

Bit 7 – SHORTPACKETEC Shortpacket Interrupt Clear

Bit 6 – CRCERREC CRC Error Interrupt Clear

Bit 5 – OVERFEC Overflow Interrupt Clear

Bit 4 – HBISOFLUSHEC High Bandwidth Isochronous IN Flush Interrupt Clear

Bit 3 – HBISOINERREC High Bandwidth Isochronous IN Error Interrupt Clear

Bit 2 – UNDERFEC Underflow Interrupt Clear

Bit 1 – RXOUTEC Received OUT Data Interrupt Clear

Bit 0 – TXINEC Transmitted IN Interrupt Clear