The following configuration values are valid for all listed bit names of this register:
0: No effect.
1: Sets the corresponding bit in USBHS_HSTISR, which may be useful for test or debug purposes.
Name:
USBHS_HSTIFR
Offset:
0x040C
Reset:
-
Property:
Write-only
Bit
31
30
29
28
27
26
25
24
DMA_7
DMA_6
DMA_5
DMA_4
DMA_3
DMA_2
DMA_1
Access
W
W
W
W
W
W
W
Reset
–
–
–
–
–
–
–
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
Access
Reset
Bit
7
6
5
4
3
2
1
0
HWUPIS
HSOFIS
RXRSMIS
RSMEDIS
RSTIS
DDISCIS
DCONNIS
Access
W
W
W
W
W
W
W
Reset
–
–
–
–
–
–
–
Bits 25, 26, 27, 28, 29, 30, 31 – DMA_x DMA Channel x Interrupt Set
Bit 6 – HWUPIS Host Wakeup Interrupt Set
Bit 5 – HSOFIS Host Start of Frame Interrupt Set
Bit 4 – RXRSMIS Upstream Resume Received Interrupt Set
Bit 3 – RSMEDIS Downstream Resume Sent Interrupt Set
Bit 2 – RSTIS USB Reset Sent Interrupt Set
Bit 1 – DDISCIS Device Disconnection Interrupt Set
Bit 0 – DCONNIS Device Connection Interrupt Set
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.