38.7.61 USBHS Host Pipe n Enable Register (Interrupt Pipes)

This register view is relevant only if PTYPE = 0x3 in ”Host Pipe n Configuration Register”.

For additional information, see ”Host Pipe n Mask Register (Interrupt Pipes)”.

This register always reads as zero.

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Sets the corresponding bit in USBHS_HSTPIPIMRn.

Name: USBHS_HSTPIPIERn (INTPIPES)
Offset: 0x05F0 + n*0x04 [n=0..9]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
      RSTDTSPFREEZESPDISHDMAS 
Access R/WR/WR/W 
Reset 000 
Bit 15141312111098 
    NBUSYBKES     
Access R/W 
Reset 0 
Bit 76543210 
 SHORTPACKETIESRXSTALLDESOVERFIESNAKEDESPERRESUNDERFIESTXOUTESRXINES 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 18 – RSTDTS Reset Data Toggle Enable

Bit 17 – PFREEZES Pipe Freeze Enable

Bit 16 – PDISHDMAS Pipe Interrupts Disable HDMA Request Enable

Bit 12 – NBUSYBKES Number of Busy Banks Enable

Bit 7 – SHORTPACKETIES Short Packet Interrupt Enable

Bit 6 – RXSTALLDES Received STALLed Interrupt Enable

Bit 5 – OVERFIES Overflow Interrupt Enable

Bit 4 – NAKEDES NAKed Interrupt Enable

Bit 3 – PERRES Pipe Error Interrupt Enable

Bit 2 – UNDERFIES Underflow Interrupt Enable

Bit 1 – TXOUTES Transmitted OUT Data Interrupt Enable

Bit 0 – RXINES Received IN Data Interrupt Enable