3.4.4.12.3 Debug Mode
The user’s code could be evicted from the cache memory after a breakpoint is taken and the debug executive code runs. However, the ISB continues to operate normally while the PBU is enabled, and the CPU is in debug mode.
The user’s code could be evicted from the cache memory after a breakpoint is taken and the debug executive code runs. However, the ISB continues to operate normally while the PBU is enabled, and the CPU is in debug mode.
DS70005629B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.