3.4.4.13.2 Cache Coherency in the Event Of a Cache Parity Error
The cache will automatically invalidate the affected cache line. Refer to Cached Data Errors. Cache line automatic invalidation in the event of a parity error cannot be disabled. Consequently, the state of CHECON.CHECOH will have no effect in this situation.